Grove Gear 26YF-1-1.438-56C-80-L4
Part #:26YF-1-1.438-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 9.38 | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| I: | 4.34 in | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| BD: | 5.88 | T: | 1.438 |
| LQ: | 5.19 in | G: | 1.94 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | P: | 1.88 in |
| AB: | 4.32 | LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Model Code: | 26YF | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

