Grove Gear 26YF-1-1.438-56C-80-L9
Part #:26YF-1-1.438-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 2.12 in | AF: | 0.19 |
| V: | 1.94 in | H: | 0.53 in |
| T: | 1.438 | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| LQ: | 5.19 in | BE: | 0.38 in |
| G: | 1.94 | AK: | 4.5 |
| AB: | 4.32 | P: | 1.88 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.577 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 23 |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

