How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BD: | 5.88 |
| AG: | 4.65 | P: | 1.88 in |
| AA: | 9.38 | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | G: | 1.94 |
| AK: | 4.5 | AE2: | 0.56 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| AB: | 4.32 | T: | 1 |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.9 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

