How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | T: | 1 |
| BE: | 0.38 in | D: | 2.94 |
| AJ: | 5.88 | AE2: | 0.56 |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AA: | 9.38 | BF: | 0.41 |
| BD: | 5.88 | LL: | 2.12 in |
| I: | 4.34 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.65 |
| P: | 1.88 in | AB: | 4.32 |
Technical Specifications
| Assembly: | YF-2 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

