How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| G: | 1.94 | LQ: | 5.19 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| LL: | 2.12 in | I: | 4.34 in |
| T: | 1 | AK: | 4.5 |
| D: | 2.94 | AA: | 9.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.386 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

