How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | I: | 4.34 in |
| LL: | 2.12 in | LQ: | 5.19 in |
| D: | 2.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| G: | 1.94 | BE: | 0.38 in |
| T: | 1 | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.19 |
| AG: | 4.65 | AA: | 9.38 |
| V: | 1.94 in | P: | 1.88 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.92 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Ratio Range: | 15:1 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

