How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 4.34 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AF: | 0.19 | T: | 1 |
| AK: | 4.5 | AB: | 4.32 |
| LQ: | 5.19 in | AA: | 9.38 |
| G: | 1.94 | D: | 2.94 |
| V: | 1.94 in | BE: | 0.38 in |
| AG: | 4.65 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output RPM: | 117 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 16 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

