How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AJ: | 5.88 | AG: | 4.65 |
| BF: | 0.41 | LL: | 2.12 in |
| AB: | 4.32 | H: | 0.53 in |
| G: | 1.94 | AA: | 9.38 |
| AK: | 4.5 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| T: | 1 | LQ: | 5.19 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.92 |
| Bore Code: | 16 | Ratio: | 15:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

