How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BF: | 0.41 |
| I: | 4.34 in | BD: | 5.88 |
| AE2: | 0.56 | G: | 1.94 |
| H: | 0.53 in | AJ: | 5.88 |
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AB: | 4.32 | D: | 2.94 |
| AK: | 4.5 | LL: | 2.12 in |
| P: | 1.88 in | BE: | 0.38 in |
| T: | 1 | AA: | 9.38 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.92 | Center Distance (in): | 2.625 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Bore Code: | 16 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

