How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AF: | 0.19 |
| I: | 4.34 in | AK: | 4.5 |
| LQ: | 5.19 in | D: | 2.94 |
| H: | 0.53 in | T: | 1 |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 4.65 | AJ: | 5.88 |
| AA: | 9.38 | AE2: | 0.56 |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1 in |
| Model Code: | 26YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

