How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.94 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| T: | 1 | P: | 1.88 in |
| AG: | 4.65 | BD: | 5.88 |
| H: | 0.53 in | AB: | 4.32 |
| BE: | 0.38 in | LQ: | 5.19 in |
| G: | 1.94 | AA: | 9.38 |
| AK: | 4.5 | AF: | 0.19 |
| I: | 4.34 in | BF: | 0.41 |
| V: | 1.94 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YF | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

