How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.94 |
| AA: | 9.38 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| I: | 4.34 in | T: | 1 |
| V: | 1.94 in | BF: | 0.41 |
| AE2: | 0.56 | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 4.32 | G: | 1.94 |
| AF: | 0.19 | LQ: | 5.19 in |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Model Code: | 26YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.95 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1 in |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

