How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AF: | 0.19 |
| AE2: | 0.56 | BF: | 0.41 |
| P: | 1.88 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AG: | 4.65 | D: | 2.94 |
| AA: | 9.38 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 5.19 in |
| G: | 1.94 | I: | 4.34 in |
Technical Specifications
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Model Code: | 26YF | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.95 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

