How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1 |
| BD: | 5.88 | AA: | 9.38 |
| I: | 4.34 in | AG: | 4.65 |
| G: | 1.94 | V: | 1.94 in |
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | LL: | 2.12 in |
| AJ: | 5.88 | P: | 1.88 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BF: | 0.41 |
| LQ: | 5.19 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.65 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

