How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 9.38 |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 4.32 | BE: | 0.38 in |
| G: | 1.94 | D: | 2.94 |
| T: | 1 | AG: | 4.65 |
| I: | 4.34 in | LL: | 2.12 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.65 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

