How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AB: | 4.32 |
| AE2: | 0.56 | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 4.65 | D: | 2.94 |
| AK: | 4.5 | T: | 1 |
| I: | 4.34 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Bore Code: | 16 | Ratio Range: | 30:1 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 1.65 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

