Grove Gear 26YF-2-1.000-140TC-40-L1
Part #:26YF-2-1.000-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.94 |
| AA: | 9.38 | LQ: | 5.19 in |
| AE2: | 0.56 | T: | 1 |
| BE: | 0.38 in | G: | 1.94 |
| V: | 1.94 in | AB: | 4.32 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | P: | 1.88 in |
| BD: | 5.88 | LL: | 2.12 in |
| H: | 0.53 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 4.34 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Output RPM: | 43.8 | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

