Grove Gear 26YF-2-1.000-140TC-40-L9
Part #:26YF-2-1.000-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| G: | 1.94 | H: | 0.53 in |
| AK: | 4.5 | P: | 1.88 in |
| I: | 4.34 in | AB: | 4.32 |
| AA: | 9.38 | BD: | 5.88 |
| LL: | 2.12 in | BE: | 0.38 in |
| D: | 2.94 | T: | 1 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AG: | 4.65 |
| BF: | 0.41 | LQ: | 5.19 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.34 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

