How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | LL: | 2.12 in |
| AJ: | 5.88 | AG: | 4.65 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | AE2: | 0.56 |
| BD: | 5.88 | D: | 2.94 |
| V: | 1.94 in | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.19 |
| P: | 1.88 in | G: | 1.94 |
| AA: | 9.38 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 4.8 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output RPM: | 339 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 26YF | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

