How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 9.38 |
| AB: | 4.32 | AJ: | 5.88 |
| D: | 2.94 | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.94 |
| T: | 1 | P: | 1.88 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.19 |
| LQ: | 5.19 in | AK: | 4.5 |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 4.8 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 26YF | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

