How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BF: | 0.41 |
| T: | 1 | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
| AB: | 4.32 | P: | 1.88 in |
| LQ: | 5.19 in | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.12 in |
| AA: | 9.38 | BD: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | I: | 4.34 in |
| V: | 1.94 in | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Series Code: | OE | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.8 | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

