How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | D: | 2.94 |
| H: | 0.53 in | I: | 4.34 in |
| T: | 1 | BD: | 5.88 |
| AE2: | 0.56 | P: | 1.88 in |
| LQ: | 5.19 in | G: | 1.94 |
| AG: | 4.65 | AF: | 0.19 |
| AJ: | 5.88 | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 26YF | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.08 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

