How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | I: | 4.34 in |
| AF: | 0.19 | T: | 1 |
| AJ: | 5.88 | LQ: | 5.19 in |
| D: | 2.94 | AA: | 9.38 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AB: | 4.32 |
| AG: | 4.65 | AK: | 4.5 |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 26YF | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.08 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

