How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | AF: | 0.19 |
| T: | 1 | I: | 4.34 in |
| BF: | 0.41 | D: | 2.94 |
| AG: | 4.65 | AA: | 9.38 |
| BD: | 5.88 | G: | 1.94 |
| V: | 1.94 in | BE: | 0.38 in |
| P: | 1.88 in | LQ: | 5.19 in |
| LL: | 2.12 in | AB: | 4.32 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output RPM: | 35 | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

