How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 2.94 | AJ: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| G: | 1.94 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | T: | 1 |
| AK: | 4.5 | LQ: | 5.19 in |
| I: | 4.34 in | AB: | 4.32 |
| BE: | 0.38 in | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Ratio: | 60:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.883 | Model Code: | 26YF |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

