How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.88 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| T: | 1 | BD: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AG: | 4.65 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 9.38 |
| AJ: | 5.88 | LL: | 2.12 in |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Output RPM: | 29.2 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

