How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.88 in |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.56 | AF: | 0.19 |
| LL: | 2.12 in | BD: | 5.88 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | LQ: | 5.19 in |
| AG: | 4.65 | V: | 1.94 in |
| T: | 1 | D: | 2.94 |
| I: | 4.34 in | AK: | 4.5 |
| AB: | 4.32 | G: | 1.94 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

