How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | P: | 1.88 in |
| D: | 2.94 | AK: | 4.5 |
| BD: | 5.88 | T: | 1 |
| LQ: | 5.19 in | BF: | 0.41 |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | BE: | 0.38 in |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 4.34 in | AJ: | 5.88 |
| AA: | 9.38 | H: | 0.53 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 7.5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 4.27 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

