How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| AE2: | 0.56 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
| D: | 2.94 | AG: | 4.65 |
| BF: | 0.41 | AB: | 4.32 |
| P: | 1.88 in | AA: | 9.38 |
| T: | 1 | I: | 4.34 in |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 5.88 | LQ: | 5.19 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

