How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AA: | 9.38 |
| G: | 1.94 | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | T: | 1 |
| AF: | 0.19 | V: | 1.94 in |
| AJ: | 5.88 | LQ: | 5.19 in |
| D: | 2.94 | P: | 1.88 in |
| AB: | 4.32 | AE2: | 0.56 |
| AG: | 4.65 | I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Model Code: | 26YF | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

