How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | LL: | 2.12 in |
| LQ: | 5.19 in | AG: | 4.65 |
| D: | 2.94 | AE2: | 0.56 |
| AB: | 4.32 | BF: | 0.41 |
| G: | 1.94 | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Output RPM: | 233 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Input Bore (C Face): | 0.875 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

