How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| BE: | 0.38 in | I: | 4.34 in |
| AA: | 9.38 | LQ: | 5.19 in |
| AK: | 4.5 | H: | 0.53 in |
| T: | 1 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| BF: | 0.41 | P: | 1.88 in |
| AB: | 4.32 | D: | 2.94 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

