How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | T: | 1 |
| I: | 4.34 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AG: | 4.65 | LQ: | 5.19 in |
| G: | 1.94 | BD: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.12 in |
| AB: | 4.32 | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.577 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 80:1 | Assembly: | YF-2 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

