How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | I: | 4.34 in |
| V: | 1.94 in | T: | 1 |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 4.65 | AK: | 4.5 |
| D: | 2.94 | LQ: | 5.19 in |
| BF: | 0.41 | AF: | 0.19 |
| BD: | 5.88 | LL: | 2.12 in |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 16 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

