How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AJ: | 7.25 | G: | 1.94 |
| P: | 1.88 in | I: | 4.34 in |
| AK: | 8.5 | LL: | 2.12 in |
| BF: | 0.53 | D: | 2.94 |
| BD: | 9 | T: | 1 |
| AB: | 4.32 | LQ1: | 5.62 in |
| AG: | 4.65 | BE1: | 0.5 in |
| AA: | 9.38 | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

