How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| D: | 2.94 | AA: | 9.38 |
| AB: | 4.32 | P: | 1.88 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AG: | 4.65 |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 1.94 in | G: | 1.94 |
| T: | 1 | H: | 0.53 in |
| LQ1: | 5.62 in | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Output RPM: | 175 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

