How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AA: | 9.38 |
| D: | 2.94 | P: | 1.88 in |
| I: | 4.34 in | AG: | 4.65 |
| V: | 1.94 in | BD: | 9 |
| AE2: | 0.56 | BF: | 0.53 |
| AB: | 4.32 | AK: | 8.5 |
| H: | 0.53 in | G: | 1.94 |
| LL: | 2.12 in | AJ: | 7.25 |
| AF: | 0.19 | LQ1: | 5.62 in |
Technical Specifications
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 17.5 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.386 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

