How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AF: | 0.19 |
| I: | 4.34 in | V: | 1.94 in |
| P: | 1.88 in | AE2: | 0.56 |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | G: | 1.94 |
| AG: | 4.65 | AB: | 4.32 |
| AJ: | 7.25 | D: | 2.94 |
| AA: | 9.38 | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.386 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

