How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ1: | 5.62 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 4.34 in | H: | 0.53 in |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1 | P: | 1.88 in |
| D: | 2.94 | V: | 1.94 in |
| AF: | 0.19 | BD: | 9 |
| BF: | 0.53 | G: | 1.94 |
| BE1: | 0.5 in | AB: | 4.32 |
Technical Specifications
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

