How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1 | AB: | 4.32 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | LQ1: | 5.62 in |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AA: | 9.38 |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.92 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Ratio: | 15:1 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YF |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

