How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AJ: | 7.25 |
| I: | 4.34 in | AA: | 9.38 |
| AB: | 4.32 | LL: | 2.12 in |
| AE2: | 0.56 | D: | 2.94 |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.19 | T: | 1 |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.92 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 26YF | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

