How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AK: | 8.5 | I: | 4.34 in |
| G: | 1.94 | H: | 0.53 in |
| LQ1: | 5.62 in | AG: | 4.65 |
| T: | 1 | V: | 1.94 in |
| AB: | 4.32 | AA: | 9.38 |
| AF: | 0.19 | LL: | 2.12 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| BD: | 9 | D: | 2.94 |
Technical Specifications
| Model Code: | 26YF | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.92 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

