How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.94 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 4.32 | AA: | 9.38 |
| AF: | 0.19 | LQ1: | 5.62 in |
| I: | 4.34 in | LL: | 2.12 in |
| G: | 1.94 | AG: | 4.65 |
| T: | 1 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AE2: | 0.56 |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.37 | Ratio: | 20:1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

