How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 1.88 in |
| AK: | 8.5 | AB: | 4.32 |
| LQ1: | 5.62 in | AF: | 0.19 |
| H: | 0.53 in | T: | 1 |
| LL: | 2.12 in | D: | 2.94 |
| AJ: | 7.25 | AG: | 4.65 |
| V: | 1.94 in | G: | 1.94 |
| AE2: | 0.56 | BF: | 0.53 |
| I: | 4.34 in | BE1: | 0.5 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Bore Code: | 16 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

