How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AF: | 0.19 |
| AG: | 4.65 | D: | 2.94 |
| BF: | 0.53 | T: | 1 |
| V: | 1.94 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| H: | 0.53 in | G: | 1.94 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 5.62 in |
| LL: | 2.12 in | AB: | 4.32 |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 26YF | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

