How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | AA: | 9.38 |
| BE1: | 0.5 in | BD: | 9 |
| LQ1: | 5.62 in | V: | 1.94 in |
| I: | 4.34 in | G: | 1.94 |
| LL: | 2.12 in | T: | 1 |
| H: | 0.53 in | AF: | 0.19 |
| AB: | 4.32 | D: | 2.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.37 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

