How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 1.88 in |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.32 | D: | 2.94 |
| T: | 1 | LL: | 2.12 in |
| I: | 4.34 in | AJ: | 7.25 |
| BF: | 0.53 | AA: | 9.38 |
| BD: | 9 | AF: | 0.19 |
| BE1: | 0.5 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.95 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

