How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| AB: | 4.32 | I: | 4.34 in |
| G: | 1.94 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.19 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | T: | 1 |
| LL: | 2.12 in | LQ1: | 5.62 in |
| AE2: | 0.56 | AA: | 9.38 |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.95 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

