How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 1.94 |
| AE2: | 0.56 | V: | 1.94 in |
| LQ1: | 5.62 in | H: | 0.53 in |
| AF: | 0.19 | AB: | 4.32 |
| T: | 1 | LL: | 2.12 in |
| D: | 2.94 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| I: | 4.34 in | AK: | 8.5 |
| BF: | 0.53 | AA: | 9.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YF |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

