How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | LQ1: | 5.62 in |
| BD: | 9 | I: | 4.34 in |
| G: | 1.94 | T: | 1 |
| AE2: | 0.56 | AF: | 0.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 1.88 in | AJ: | 7.25 |
| AB: | 4.32 | AA: | 9.38 |
| BF: | 0.53 | D: | 2.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.65 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output RPM: | 58.3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

